船舶

要旨

要旨

航海に出るとき、安心して望みたいものです。そんなときはグルンドフォスの舶用ポンプにお任せください。60年以上に及ぶポンプビジネスの経験があり、幅広い種類のポンプやポンプ装置をご提案します。主な分野は下記の通りです。

  • バラストタンク
  • エンジン冷却
  • 消火
  • ボイラー給水
  • 全てのライフライン

船舶用の何万というグルンドフォスのポンプについて、高性能や信頼性、高い品質保持がいかに重要か理解しています。 私たちはISO9001を取得した初めてのポンプメーカーです。そしてお客様からの舶用ポンプの要求を効率的に満たすという目標を追い続けていきます。新製品は既存の製品の性能を高く上回るものでなければ発売しません。

高エネルギー効率の舶用ポンプと言えば、グルンドフォスの右に出るものはりません。先端技術により、エンジン冷却の際のエネルギー消費をおよそ50%削減できます。これは海水温度やエンジン負荷に合わせてポンプスピードを自動的に調整することで実現されます。ポンプのトータルコストの約90%がエネルギー消費によって発生するため、これはライフサイクルコストを削減するためには非常に重要なのです。





    Facebook Twitter LinkedIn Technorati

Download

Pumps for Marine applications

Marine pumps. High Quality. Powerful ...

Pumps for marine applications


Customised pumps solutions for challenging applications

Customised Solutions

Overview of customised pumps solutions for challenging applications.


ATEX approved pumps - for explosive environments.

ATEX approved pumps

ATEX approved pumps for explosive environments.


Double shaft seal for aggressive or dangerous liquids

Grundfos CRN double shaft seal

Double shaft seal for aggressive or dangerous liquids


Grundfos CRN Air-Cooled Top for high temperature operation

Grundfos CRN Air-Cooled Top

Air-Cooled Top for high temperature operation


Grundfos MAGdrive - Leak-free pumps for hazardous media

Grundfos CRN MagDrive

Grundfos MAGdrive - Leak-free pumps for hazardous media


Low NPSH for high temperature and poor inlet conditions

Grundfos CRN Low NPSH

Low NPSH for high temperature and poor inlet conditions


High Pressure programme - over 25 bar.

CRN High Pressure programme

High Pressure programme - over 25 bar.


Grundfos LiqTec for dry-running protection

Grundfos LiqTec

Grundfos LiqTec for dry-running protection


Handbook - pump hydraulics, pump design and the basic pump terms.

The centrifugal pump

Handbook - pump hydraulics, pump design and the basic pump terms.


Handbook - Mechanical shaft seals for pumps

Mechanical shaft seals for pumps

Handbook - Mechanical shaft seals for pumps


Based on three simple status modes, the monitor offers reliable and plain information regarding the status of your system.

Grundfos CR MONITOR - Intelligent ...

Based on three simple status modes, the monitor offers reliable and plain information regarding the status of your system.


Grundfos issues a variety of certificates for a wide range of different pump solutions.

Grundfos certificates

Grundfos issues a variety of certificates for a wide range of different pump solutions.


Handbook about pump hydraulics, pump design and the basic pump terms

Pump Handbook

Handbook about pump hydraulics, pump design and the basic pump terms


お問い合わせ
コンピテンスセンター

電話番号

中部:053-428-4760

FAX

中部:053-428-5005

ウェブサイト

http://www.grundfos.jp
サービス部

電話番号

053-428-4769

FAX

053-484-1013

ウェブサイト

http://www.grundfos.jp